[ESD/Stainless Steel] Tweezers EA595AR-23

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Tip: Synthetic fiber (ESD), Handle: Stainless steel
・Tip width-1.5mm
・Heat-resistant temperature-240℃
・Tip…Straight, thin
・Full length…120mm