[ESD/Stainless Steel] Tweezers EA595AR-19

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Heat-resistant temperature-240℃
・Tip-Straight, Sharp
・Material-Tip: Synthetic fiber (ESD),Handle: Stainless steel
・Tip width…1.5mm
・Full length…120mm