[Delrin/Stainless Steel] Tweezers EA595AP-34

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Full length-115mm
・Heat-resistant temperature-240℃
・Material-Tip: Delrin 500 (acetal resin),Handle: Stainless steel (SUS304)
・Tip width…2.5mm
・Tip…Straight, thin