[Delrin/Stainless Steel] Tweezers EA595AP-31

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Full length-105mm
・Heat-resistant temperature-240℃
・Material-Tip: Delrin 500 (acetal resin),Handle: stainless steel (SUS304)
・Tip width…1.3mm
・Tip…Bent, sharp