[Delrin/Stainless Steel] Tweezers EA595AP-26

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Tip-Bent, sharp
・Tip width-0.8mm
・Heat-resistant temperature-240℃
・Material-Tip: Delrin 500 (acetal resin),Handle: Stainless steel (SUS304)
・Full length…110mm
・Weight…20g