[Delrin/Stainless Steel] Tweezers EA595AP-25

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Heat-resistant temperature- 240℃
・Tip width-1.7mm
・Tip-Bent, thin
・Material-Tip: Delrin 500 (acetal resin),Handle: Stainless steel (SUS304)
・Full length…120mm