(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA595AP-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,549.00 |
PRECISION TOOL | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Tip width…2.5mm
・Heat-resistant temperature…240℃
・Material…Tip:Delrin 500 (acetal resin),Handle:Stainless steel (SUS304)
・Tip…Straight,thin
・Full length…110mm
Part Number |
---|
EA595AP-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,549.00 |
PRECISION TOOL | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?