[Delrin/Stainless Steel] Tweezers EA595AP-17

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Heat-resistant temperature-240℃
・Tip-Straight, sharp
・Material-Tip: Delrin 500 (acetal resin),Handle: Stainless steel (SUS304)
・Tip width…0.5mm
・Full length…120mm