[Stainless Steel] Micro Cutting Tweezers EA595AL-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Tip--2: Special, -3: Bent, sharp-4, -5: Straight, sharp
・For micro soft wire
・Material-Stainless steel (SUS304)
・Tip width…1.0mm
・Full length…110mm