Cutting Tweezers EA595AL-15

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Full length-115mm
・Material-Carbon steel
・Black epoxy coating
・The lever can be attached to either the right or left side.
・Blade width x Tip width…3.5 x 6.5mm