[Stainless Steel] Slide Lock Type Tweezers EA595AK-50

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Tip-Straight, sharp
・Tip width-1.0mm
・Full length-140mm
・With slide lock function
・Serrated tip
・Material-Stainless steel (SUS304)