[Stainless Steel] Precision Tweezers EA595AK-25

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Tip-Straight, thin
・Full length: -25: 121mm, -25A: 114mm
・Material-Stainless steel (SUS304)
・Tip width (mm)…2.0
・Specs…Without foam coating