[Stainless Steel] Reverse Action Tweezers EA595AK-117

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel (SUS304)
・Tip width-2.0mm
・Full length-115mm
・Tip-Straight, thin
・Specifications…With pressure adjusting screw