Snap Ring Pliers For Hole [90 degrees] EA590AK-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Bend type (90°)
・German steel specific toughness assures long life of the tip.
・Rust-proof finish
・Ring dia.…40 to 100mm
・Full length…210mm