Snap Ring Pliers For Hole [90 degrees] EA590AE-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Tip angle-90°
・German steel specific toughness assures long life of the tip.
・Chrome plating
・Ring dia.…40 to 100mm
・Full length…215mm