Snap Ring Pliers (8 Pcs / With Case) EA590-14

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For hole-Dia.12 to 25mm(straight:L140mm, 90°:L130mm), Dia.19 to 60mm(straight:L180mm, 90°:L165mm)
・For shaft-Dia.10 to 25mm(straight:L140mm, 90°:L130mm), Dia.19 to 60mm(straight:L180mm, 90°:L165mm)
・ Polished finish
・Specification-With resin case