Set of 7 Carving Knives(Power Grip) EA589XE-7

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Overall length-205 to 210mm
・Blade width-Round: 3, 6mm Edge: 7.5mm Flat: 7.5mm Triangle: 4.5mm Shallow round: 9mm Wide shallow round: 9mm
・Blade material-Special cutting steel
・Cherry-tree handle