Heavy-duty Pin Vise EA589XB-200

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Chuck Capacity …Dia 0.1to 1.2mm、Dia 1.2 to 2.0mm、Dia 2.0 to 2.5mm、Dia 2.5 to 3.2mm
・Full length …102mm
・Description …1Chuck Type
・Material …Body :BrassWork Cap ・Chuck :Iron (Hardened )
・ With A Spina Cap
・Chuck can be stored in the main body.
・The Metal Chuck Makes The Product Highly Resistant To Abrasion.