1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

0.1-1.2/0.1-0.9/0.1-0.6 mm pin vise (through type)

0.1-1.2/0.1-0.9/0.1-0.6 mm pin vise (through type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 380.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Since it is a penetrating type, the length of the drill is not limited.
[Materials]Main unit: special steel, chuck cap: Brass

Part Number
EA589XB-11
EA589XB-12
EA589XB-13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN code Chuck capacity Overall length

฿ 380.52

ESC PRECISION TOOL 1 Piece(s) 8 Day(s) 45487450517350.1 to 0.6mm105mm

฿ 395.63

ESC PRECISION TOOL 1 Piece(s) 7 Day(s) 45487450522440.1 to 0.9mm110mm

฿ 440.79

PRECISION TOOL 1 Piece(s) Same day 45487450522510.1 to 1.2mm120mm

Loading...

  1. 1

Basic Information

Specifications 1 chuck type Type Pin Vise Materials Main unit: special steel, chuck cap: Brass