1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pin vise EA589RN

ESC PRECISION TOOL

Pin vise EA589RN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,270.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Chuck capacity-0 to 1.5mm, 1.9 to 3.0mm
・Full length-115mm
・2-chuck type
・Material-Handle: Brass, Chuck: Steel

Part Number
EA589RN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,270.31

ESC PRECISION TOOL 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA589RN in the Pin vise EA589RN series.