1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brass plated pin vise

Brass plated pin vise
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,062.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for attaching crowns and winding cores, and can also be used to secure small parts.

 
Part Number
EA589RK-1
EA589RK-2
EA589RK-3
EA589RK-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN code Chuck capacity Overall length

฿ 1,062.01

ESC PRECISION TOOL 1 Piece(s) 8 Day(s) 45183407986250 to 1.0 mm, 0.8 to 2.0 mm80mm

฿ 1,352.02

ESC PRECISION TOOL 1 Piece(s) 7 Day(s) 45183407986320 to 1.2 mm, 1.5 to 3.0 mm100mm

฿ 1,065.41

PRECISION TOOL 1 Piece(s) Same day 45183407986490 to 1.5 mm, 2.5 to 4.0 mm120mm

฿ 1,438.75

PRECISION TOOL 1 Piece(s) Same day 45183407986560 to 1.5 mm, 4.0 to 5.0 mm140mm

Loading...

  1. 1

Basic Information

Specifications 1 chuck type Type Pin Vise Materials Made of brass plated