170x86x18mm Safety Cardboard box Cutter (Ceramic) EA589DS-3

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Spring type. Safety design where the blade is stored in the main body when unused and it comes out only while the lever is pressed in.
    ・Material-Blade:ceramic, Body:ABS resin
    ・Sharp cutting performance continues about 10 times longer than thatof steel (compared to our company's products)
    ・The curved handle protects your hand and enables smooth and safe cutting.
    ・Available stored Body replacement blade in body
    ・Length-170mm
    ・Blade width-8mm
    ・Blade thickness-1.5mm
    ・Max. depth of the blade-8mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat