Replacement Blade (Ceramic) EA589DB-11

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For Old EA589DA-11, Old DA-12, DA-13, DA-14 Replacement Blade
・Blade Material …Zirconia Ceramic
・Blade Length …75mm
・Blade Width …10mm
・Blade Thickness …0.8mm
・Weight …2g
・Case Size …113×22×9mm
・Total Weight …9g
・Pleasedo not cut hard material such as metal, glass, ceramics.
・Please handle with care of the edged tool
・Qty. Per Unit…1pc