Replacement Cutter Blade EA589CZ-11K

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For EA589CZ-11A Replacement Blade
・Blade Material …SKS-7
・Blade Width …13mm
・Cut surface length …16mm
・Blade Thickness …0.6mm
・The blade is double-edged type and can be replaced of right and left.
・Qty. Per Unit …3 pcs
・for Acrylic, such as acryl and PVC plates. the blade can be used both front and rear side.