(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA589CZ-10K |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 167.00 |
CUTTER KNIFE SCISSORS | 1 Pack(s) |
5 Pieces Per Package |
12 Day(s) |
【Product Specifications】
・Usage …Replacement Blade for EA589CZ-10A
・Blade Material :SKS-7
・Blade Length …34mm
・Blade Width …8mm
・The section Length …11mm
・Blade Thickness …0.55mm
・Qty. Per Unit …5Sheets
Part Number |
---|
EA589CZ-10K |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 167.00 |
CUTTER KNIFE SCISSORS | 1 Pack(s) |
5 Pieces Per Package |
12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?