(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA589CW-31 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 804.00 |
CUTTER KNIFE SCISSORS | 1 Pack(s) |
10 Pieces Per Package |
12 Day(s) |
【Product Specifications】
・For EA589CS-21, CS-22, CS-30, CW-20, EA983ZZ Replacement Blade
・Blade Material …Steel
・Blade Length …43mm
・Blade Width …22mm
・Blade Thickness …0.4mm
・With Plastic Case
・Case Size …50×25×9mm
・Weight …About 27g(Case Included )
・Qty. Per Unit …10Sheets
Part Number |
---|
EA589CW-31 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 804.00 |
CUTTER KNIFE SCISSORS | 1 Pack(s) |
10 Pieces Per Package |
12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?