(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA589CW-11 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 327.00 |
CUTTER KNIFE SCISSORS | 1 Pack(s) |
5 Pieces Per Package |
12 Day(s) |
【Product Specifications】
・Material…Plastic
・Size…31 x 18 x 11mm
・Weight…6g (per 5pcs.)
・Lock screw wrench for EA589CW-10
・Locking blade-replacing for safety-control
Part Number |
---|
EA589CW-11 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 327.00 |
CUTTER KNIFE SCISSORS | 1 Pack(s) |
5 Pieces Per Package |
12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?