Cutter Knife for Unpacking EA589CW-10

Caution
Product Description
【Product Specifications】
・Overall length…205mm
・Blade width…18.5mm
・Blade thickness…0.3mm
・Material…Blade : Steel,Body : Plastic
・Band, tape, film, etc. can be cut and opened with one tool.
・With convenient claw to open a tape package and paint can.
・Whenan separately sold special wrench (EA589CW-11) is used, replacement of the blade can be locked.
・Ideal for a workplace requiring strict control like a food processing plant.
・Thestandard includedblade isEA589CW-12.
・Name-Body