Cutter Knife EA589CV-12

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Blade: steel, Body: Plastic
・Auto locking type.
・For right and left-handed persons
・With pocket clip and blade snapper on the end cap.
・Both of the EA589CV-13 and EA589CV-14 replacement blades can be used with either of the EA589CV-11 and EA589CV-12 bodies.
・Length-144mm
・Blade width-9mm
・Blade thickness-0.4mm