Cutter Knife EA589CT-5

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Usage …Unpacking cutter for cardboard box, packaging materials, etc.
    ・Material …Blade Material :Steel ,Body :Plastic
    ・Full length …140mm
    ・Blade Width …18mm
    ・Blade Thickness …0.4mm
    ・Blade Length …26mm
    ・Cut Length …11mm(cuttable width )
    ・Size…48×17×140(L)mm
    ・Replacement Blade …EA589CT-2(Made of steel) ,EA589CT-3(Stainless)
    ・Weight …58g
    ・Feature …・For right and left-handed persons・ When the blade leaves the target object, the blade is automaticallyretracted.Equipped with lock button, release button andslider for bladereplacement

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Cutter Knife EA589CT-5 | ESCO | MISUMI Thailand