Safety Cutter Knife EA589CT-1

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・With Safety LockSafety specification which ejects the blade only when the lever is held The blade can be ejected or locked with a button. A spiring is contained. When the blade leaves the target object, the blade is automatically retracted.
    ・The blade is a 4-corner both side cutting edge type. Since 4 corners are used, it is economical because one blade can be used 4 times.
    ・For right and left-handed persons
    ・Band, tape and film canbecutsafely.
    ・Thestandard included bladeis EA589CT-2.
    ・Body Material …Aluminum , Plastic
    ・Blade Material …Steel
    ・Size…157×48×18mm
    ・Blade Length…26mm
    ・Blade Width…18mm
    ・Blade Thickness…0.4mm
    ・Weight…104g

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Safety Cutter Knife EA589CT-1 | ESCO | MISUMI Thailand