Sheet Cutter (Push-cut model) EA589CS-22

Caution
Product Description
【Product Specifications】
・Overall length…110mm
・Blade width…22mm (Cutting surface is 11mm.)
・Blade thickness…0.4mm
・Material…Blade : Steel,Body : Plastic
・Ideal for cutting a vinyl sheet or foam material.
・Work can be smoothly performed with fluoropolymer coated bottom metal base.
・The cutting edge cover not only protectsfingers, but also prevents turning of a sheet in cutting.
・For right and left-handed persons
・Name…Push cut type