Replacement Cutter Blade EA589CR-10

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Replacement Blade for EA588DE・EA589CR-1・EA589CR-5・EA589CS・EA589CS-10・EA589CT-30・Old The stock number EA589C-1・EA589AD-1
・Blade Material …Steel
・Blade Length …50mm
・Blade Width …18mm
・Blade Thickness …0.63mm
・Qty. Per Unit10Sheets