(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA589CG-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 275.00 |
CUTTER KNIFE SCISSORS | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・
・Body Description Material :Body :Metal High Grade seize Painting , Blade Material :SK-120(Alloy Tool Steel ) Type :Auto Locking Type Full length :138mm Blade Width :9mm Blade Thickness :0.38mm black painted chic Metal holder End cap functions as a blade snapper
・Replacement Blade Description Blade Material :SK-120 Full length:80mm Blade Width :9mm Blade Thickness:0.38mm Qty.PerUnit:10Sheets
Part Number |
---|
EA589CG-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 275.00 |
CUTTER KNIFE SCISSORS | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?