Replacement Cutter Blade EA589CG-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Usage …Replacement Blade for EA589BE, EA589BK, EA589BS-1, EA589BR-1, EA589CE, EA589CG, EA589CH-11, EA589CH-12, EA589CH-13, Old EA589BD, EA589BR-2
・Blade Material …SK-120
・Full length …80mm
・Blade Width …9mm
・Blade Thickness …0.38mm
・Qty. Per Unit …10Sheets