Replacement Cutter Blade EA589CF-1K

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For EA589CF Replacement Blade
・Blade Material …Alloy Tool Steel
・Full length …71mm
・Blade Width …17mm
・Blade Thickness …0.6mm
・Qty. Per Unit …5 Sheets