Replacement Cutter Blade EA589CE-2B

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Replacement Blade for EA589CE-2, CE-12
・Blade Material …Alloy Tool Steel
・Full length …80mm
・Blade Width …9mm
・Blade Thickness …0.38mm
・Blade Material Corner …30°
・Qty. Per Unit …10Sheets