132mm Cutter Knife Replacement Blade (Scraper (Replaceable Type) 10 Sheet) set EA589CE-12

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・…Body(EA589CE-2)x 1 Replacement Blade(EA589CE-2B)×1
    ・ Holder material: stainless steel (polishing finish ) Blade material:alloy tool steel Auto locking type. Length:132mm Blade width:9mm Blade thickness:0.38mm Sharp angle blade of 30°
    ・Replacement Blade for EA589CE-2, CE-12 Blade material:alloy tool steel Length:80mm Blade width:9mm Blade thickness:0.38mm Blade angle:30° Number of Blades:10

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat