Replacement Cutter Blade EA589CA-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Usage …Replacement Blade for EA589B・EA589BB・EA589BF・EA589BH・EA589BJ・EA589CA・EA589CD・Old EA589BM・Old EA589CY
・Blade Material …SK-120(Carbon Tool Steel )
・Full length …100mm
・Blade Width …18mm
・Blade Thickness …0.5mm
・Total Weight …78g(Case Included )
・With Plastic case
・8 cutting edges per blade
・Qty. Per Unit …10Sheets