Cutter Knife [Super Sharp Angle Blade] EA589BL

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Overall length…145mm
・Blade length…85mm
・Blade width…12.5mm
・Blade thickness…0.25mm
・Blade material…SKS81 (Special black blade)
・Professional specific cutter for cutting cloth and paper.
・Hip-up holder
・Automatic lock system
・Press treatment for stable blade