(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA589BK-1 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 139.00 |
CUTTER KNIFE SCISSORS | 1 Pack(s) |
10 Pieces Per Package |
12 Day(s) |
【Product Specifications】
・Usage …for EA589BE, EA589BK, EA589BS-1, EA589BR-1, EA589CE, EA589CG, EA589CH-11, EA589CH-12, EA589CH-13, Old EA589BD, EA589BR-2 Replacement Blade
・Blade Material …Dedicated Black Blade Material SK-120
・Full length …80mm
・Blade Width9mm
・Blade Thickness …0.38mm
・Qty. Per Unit …10Sheets
Part Number |
---|
EA589BK-1 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 139.00 |
CUTTER KNIFE SCISSORS | 1 Pack(s) |
10 Pieces Per Package |
12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?