Cutter Knife [Left-handed] EA589BG-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Replacement Blade for EA589BG, left handed
・Blade Material …SK-120
・Full length …100mm
・Blade Width …18mm
・Blade Thickness …0.5mm
・Weight …86g(10Sheet )
・Qty. Per Unit …10Sheets