126x25x0.7mm Cutter Knife Replacement Blade (5 Sheet) EA589BA-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Replacement left-handed Blade for EA589BA, EA589BA-10
・Blade Material …SK-120
・Blade Length …126mm
・Blade Thickness …0.7mm
・Qty. Per Unit …5Sheets