Replacement Blade (for Cutter) EA589AT-71

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Replacement Blade for Special-sized Cutter
・Material …SK120(Old SK2)
・Full length …126mm
・Blade Width …25mm
・Blade Thickness …0.7mm
・Weight …16g/1Sheet Per
・Weight (Case Included )…170g
・Qty. Per Unit …10Sheets