Replacement Blade (for Cutter) EA589AT-67

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Replacement Blade for Cutter, No Broken line
・Full length …100mm
・Blade Width …18mm
・Blade Thickness …0.5mm
・Material …SK120
・Weight …6g/1Sheet Per
・Weight (Case Included )…80g
・Qty. Per Unit …10Sheets