Replacement Blade (for Cutter) EA589AT-64

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Replacement Blade (Big )Black
・Qty. Per Unit …50Sheets
・Full length …100mm
・Blade Width …18mm
・Blade Thickness …0.5mm
・Material …SK120(Old SK2)
・Weight …6g/1Sheet Per
・Weight (Case Included )…350g
・Packing Type Formula …Suspension Formula Plastic Case
・Break-proof and sharpness-focused blade
・Qty. Per Unit …50Sheets