100x22x0.65mm Cutter Knife Replacement Blade (10 Sheet) EA589AT-51

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Usage …For EA589AT-25・EA589AT-26・Old EA589AT-21・Old EA589AT-22 Replacement Blade
・Cutter Replacement Blade J type
・Material …SK120
・Blade Length …100mm
・Blade Width …22mm
・Blade Thickness …0.65mm
・Weight …10g/1Sheet
・Case Included Weight …115g
・Qty. Per Unit …10Sheets