Cutter Knife [With Soft Grip] (Super Thick Cutting) EA589AT-25

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Overall length-155mm
・Material-Body: Elastomeric resin Blade: SK120
・For super thick cutting
・Auto-lock type
・Name…Body