Cutter Knife EA589AT-24

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Overall length-200mm
・Material-Body: aluminum die-casting, Blade: SK-120
・For super thick cutting
・With blade breaker
・With spare blade 2 pcs
・Spare blades can be stored in the body.
・Name…Screw lock type