Replacement Blade (for Art Knife) EA589AS-51B

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For EA589AS-51 Replacement Blade
・Thin Cutoff For
・Material …SK120(Old SK2)
・Blade Width …4.9mm
・Blade Thickness …0.5mm
・Weight …0.5g
・Qty. Per Unit …20Sheets